Photo is representative
Download
Eaton Crouse-Hinds series ACE DG1 variable frequency drive, 10 disconnect fuse rating, Eaton PowerXL DG1 Series drive, Size 1 enclosure, 2A input, 1 HP, Copper-free aluminum, 30A max. disconnect rating, 2.2A max. output, T6, 0.75 kW
| Product Name |
Eaton Crouse-Hinds series ACE DG1 variable frequency drive
|
| Catalog Number |
ACE-DG1-1
|
| UPC |
662276674196
|
| Product Length/Depth |
31.98 in
|
| Product Height |
15.74 in
|
| Product Width |
23.58 in
|
| Product Weight |
430 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 |
| NEMA Rating |
3
4X 7 |
| Drive type |
Eaton PowerXL DG1 Series
|
| Horsepower |
1 hp
|
| Disconnect rating - max |
30A
|
| Disconnect fuse rating |
10
|
| Enclosure size |
Size 1
|
| Input current |
2 A
|
| Output current - max |
2.2 A
|
| Wattage |
0.75 kW
|
| Temperature rating |
T6
|
| Material |
Copper-free aluminum
|