Photo is representative
Download
Eaton Crouse-Hinds series AFUX conveyor belt control switch, 15A, Two normally open/two normally closed, Feraloy iron, 25 lb total oper force, Single end left, 15 lb without switch, (3) 1" hubs
Product Name |
Eaton Crouse-Hinds series AFUX conveyor belt control switch
|
Catalog Number |
AFUX0333 50
|
UPC |
782274047188
|
Product Length/Depth |
5.68 in
|
Product Height |
9.5 in
|
Product Width |
12.86 in
|
Product Weight |
21.48 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
7 9 |
Type |
Single end left
|
Weight without switch |
15 lb
|
Total operating force required |
25 lb
|
Contact arrangement |
Two normally open, two normally closed
|
Amperage Rating |
15A
|
Voltage rating |
600 Vac
|
Number of hubs |
3
|
Material |
Feraloy iron alloy
|
Trade size |
1"
|