Knowledge Search
Download document () of 20

AH3100C6WDR

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, 100/125A, 100A 250V/125A 200-250V, two-pole, 0.97-1.94in (2.46-5.00cm) cable diameter, #4 -1/0 AWG, #12 - #16 AWG (pilot), nickel plated brass, 3 wire

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH3100C6WDR
UPC
032664006586
Product Length/Depth
11.83 in
Product Height
4.86 in
Product Width
4.86 in
Product Weight
3.22 lb

Product specifications

Special features
IP69K Rated
Type
Connector
Amperage Rating
100/125A
Voltage rating
100A 250V/125A 200-250V
Contact material
Nickel plated brass
Number of wires
3
Grounding
Number of poles
Two-pole
Cable diameter
0.97-1.94in (2.46-5.00cm)
Environmental resistance
IP69K
IP67
Allowable wire size
#4 -1/0 AWG, #12 - #16 AWG (pilot)
Design type
Pin and sleeve connector
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.