Knowledge Search
Download document () of 20

AH530P7W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #10 -#2 AWG, 30A, 3ØY 277/480V, Back wire, Red, Nickel plated brass, IP67, Nylon, Four-pole, Five-wire, grounding, 0.433-1.15in (1.10-2.92cm), Male, 10 HP, Nylon, Three-phase

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH530P7W
UPC
032664732379
Product Length/Depth
10.375 in
Product Height
4.813 in
Product Width
4.75 in
Product Weight
1.03 lb
Certifications
cRUus

Product specifications

Type
Plug
Amperage Rating
30A
Voltage rating
277/408 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
5
Grounding
Number of poles
Four-pole
Cord diameter
0.433-1.15in (1.10-2.92cm)
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Red
Gender
Male
Horsepower
10 hp
Allowable wire size
#10-2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.