Download document () of 20

ATR, 1/2X72 ZN

Eaton B-Line series all threaded rod, 72" H x 0.5" D, Steel, 1350 Lbs load, 13" thread length

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/2X72 ZN
UPC
781011690434
Product Height
72 in
Product Diameter
0.5 in
Product Weight
2.47 lb
Certifications
Not Applicable

Model

Thread length
13 in
Type
All threaded rod cut to length

Load rating/capacity

Load capacity
1350 lb

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.