Download document () of 20

ATR, 1/4X120 YZN

Eaton B-Line series all threaded rod, 120" H x 0.25" D, Steel, 240 Lbs load, 20" thread length

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/4X120 YZN
UPC
781011878726
Product Height
120 in
Product Diameter
0.25 in
Product Weight
0.2 lb
Certifications
Not Applicable

Model

Special features
Used with (SC3228) hanger rod stiffener
Thread length
20 in
Type
All threaded rod - 120" (3.05m) lengths

Load rating/capacity

Load capacity
240 lb

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.