Download document () of 20

ATR, 7/8X120 HDG

Eaton B-Line series all threaded rod, 120" H x 0.875" D, Steel, 4480 Lbs load cap, 9" thread length

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 7/8X120 HDG
UPC
799038719380
Product Height
120 in
Product Diameter
0.875 in
Product Weight
1.7 lb
Certifications
Not Applicable

Model

Special features
Used with (SC3228) hanger rod stiffener
Thread length
9 in
Type
All threaded rod - 120" (3.05m) lengths

Load rating/capacity

Load capacity
4480 lb

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.