Download document () of 20

ATR, 7/8X72 ZN

Eaton B-Line series all threaded rod, 72" H x 0.875" D, Steel, 4480 Lbs load, 9" thread length

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 7/8X72 ZN
UPC
781011690731
Product Height
72 in
Product Diameter
0.875 in
Product Weight
10.2 lb
Certifications
Not Applicable

Model

Special features
Used with (98 & 98B) rod stiffener
Thread length
9 in
Type
All threaded rod cut to length

Load rating/capacity

Load capacity
4480 lb

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.