DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance
Product Name |
Eaton Tripp Lite series shelf
|
Catalog Number |
B110-DIN-02
|
UPC |
037332213914
|
Product Length/Depth |
0.984 in
|
Product Height |
4.724 in
|
Product Width |
3.149 in
|
Product Weight |
0.095 lb
|
Compliances |
REACH
RoHS |
Accessory Class |
|
Features |
Flex Center
|
Accessory/spare part type |
Mounting bracket
|
Color |
Black
|
Material |
Aluminum
|
Type |
Mounting Bracket
|
System Requirements |
Select digital signage device, including B126-, B130-, B132- and BHDBT-Series
|
Product Highlights |
Durable U bracket and rail clip mount firmly to any standard 35 mm DIN rail
Holds digital signage device securely in place to prevent unwanted movement Easy to mount in just a few minutes, so you can get your system up and running quickly Fits digital signage components with mounting holes spaced 65 mm apart Includes all necessary mounting hardware for immediate DIN rail installation |
Packaging Type |
Box
|
Technology |
A/V over IP
|