Download document () of 20

B201 PLN 3/8 SQ WSHR

Eaton B-Line series square washer, 1.62" H x 1.62" L x 1.62" W, Steel

General specifications

Product Name
Eaton B-Line series square washer
Catalog Number
B201 PLN 3/8 SQ WSHR
UPC
782051199666
Product Length/Depth
1.625 in
Product Height
0.25 in
Product Width
1.625 in
Product Weight
0.18 lb
Certifications
Not Applicable

Product specifications

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.