Download document () of 20

B22B-240HDG

Eaton B-Line series strut channel, 1.62" H x 240" L x 1.62" W, Steel material, Hot-dipped galvanized, 12 Gauge

General specifications

Product Name
Eaton B-Line series strut channel
Catalog Number
B22B-240HDG
UPC
781011218164
Product Length/Depth
12 in
Product Height
3.25 in
Product Width
1.625 in
Product Weight
3.584 lb
Certifications
Not Applicable

Product specifications

Finish
Hot-dipped galvanized
Material
Steel
Channel type
B22
Material gauge
12 Gauge

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.