Download document () of 20

B269LGRN

Eaton B-Line series corner connection, 3.93" H x 5.37" L x 1.62" W, Steel, DURA GREEN, Left hand six hole single corner wing fitting

General specifications

Product Name
Eaton B-Line series corner connection
Catalog Number
B269LGRN
UPC
781011525927
Product Length/Depth
5.37 in
Product Height
3.93 in
Product Width
1.62 in
Product Weight
1.2 lb
Certifications
Not Applicable

Product specifications

Type
Left hand six hole single corner wing fitting
Finish
DURA GREEN
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.