Download document () of 20

B3014N-7/8PLN

Eaton B-Line series malleable iron insert, Plain, 1400 lbs, Used with (B3014) malleable iron insert , 7/8"-10 thread length, Malleable iron insert nut

General specifications

Product Name
Eaton B-Line series malleable iron insert
Catalog Number
B3014N-7/8PLN
UPC
781011011703
Product Length/Depth
3.375 in
Product Height
2.25 in
Product Width
3.25 in
Product Weight
0.3 lb
Certifications
UL Listed

Product specifications

Load capacity
1400 lbs
Special features
Used with (B3014) malleable iron insert
Type
Malleable iron insert nut
Finish
Plain

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.