Download document () of 20

B3034-1/2PLN

Eaton B-Line series C-clamp, 1.8125" H x 2.1875" L x 1.1875" W, Malleable iron, 810 Lbs load cap, 1/2”-14 rod size, 0.25" beam/flange width

General specifications

Product Name
Eaton B-Line series C-clamp
Catalog Number
B3034-1/2PLN
UPC
781011705497
Product Length/Depth
2.1875 in
Product Height
1.8125 in
Product Width
1.1875 in
Product Weight
0.54 lb
Certifications
cULus Listed

Product specifications

Load capacity
810 lb
Special features
Safety factor of 5, setscrew & locknut included
Type
Wedge c-clamp
Finish
Plain
Material
Malleable iron
Thread/rod size
1/2”-14
Beam/flange width
0.25 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.