Download document () of 20

B3064-3PLN

Eaton B-Line series bracket, 27" H x 24" L x 2" W, Steel, 600 Lbs load cap, Plain

General specifications

Product Name
Eaton B-Line series bracket
Catalog Number
B3064-3PLN
UPC
781011032104
Product Length/Depth
24 in
Product Height
27 in
Product Width
2 in
Product Weight
13.46 lb
Certifications
Not Applicable

Product specifications

Load capacity
600 lbs
Type
Adjustable strut bracket
Application
Designed for supporting pipe from walls
Finish
Plain
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.