Download document () of 20

B52S58-120GLV

Eaton B-Line series strut channel, 0.81" H x 120" L x 1.62" W, Steel, Pre-galvanized, S58, 12 Gauge

General specifications

Product Name
Eaton B-Line series strut channel
Catalog Number
B52S58-120GLV
UPC
782051425840
Product Length/Depth
12 in
Product Height
0.813 in
Product Width
1.625 in
Product Weight
1.043 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Finish
Pre-galvanized
Material
Steel
Channel type
B52
Hole pattern
S58
Material gauge
12 Gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.