Download document () of 20

B752ZN

Eaton B-Line series beam clamps, 500 lb, Steel, Used with (B752) swivel body and HHCS included, Beam clamp swivel, 5/16"-18 thread/rod size, 12, Electro-plated zinc

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B752ZN
UPC
781011565138
Product Length/Depth
4.5 in
Product Height
3.25 in
Product Width
3 in
Product Weight
0.3 lb
Certifications
cULus Listed

Product specifications

Load capacity
500 lb
Special features
Used with (B752) swivel body and HHCS included
Type
Beam clamp swivel
Material
Steel
Thread/rod size
5/16"-18

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.