Download document () of 20

B822AGRY

Eaton B-Line series end cap, 1.62" H x 1.25" L x 1.62" W, Steel, Gray, Plastic end cap

General specifications

Product Name
Eaton B-Line series end cap
Catalog Number
B822AGRY
UPC
782051151893
Product Length/Depth
1.25 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.5 lb
Certifications
Not Applicable

Product specifications

Special features
For b22 and b11
Type
Plastic end cap
Color
Gray
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.