Download document () of 20

BA28B

Eaton B-Line series acoustical tee and t-bar fasteners, Accessories, 1" Height, 1" Length, 1" Width, 0.114lbs, Angle bracket

General specifications

Product Name
Eaton B-Line series support fastener
Catalog Number
BA28B
UPC
781011014490
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.114 lb
Certifications
UL/CUL listed

Product specifications

Product Category
Accessories
Type
Angle bracket

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.