Photo is representative
Download
Eaton SAFEPATH accessories, battery cabinet, red, steel
Product Name |
Eaton SAFEPATH accessory
|
Catalog Number |
BATC-R
|
Model Code |
BATC-R
|
UPC |
786697054143
|
Product Length/Depth |
9 in
|
Product Height |
10 in
|
Product Width |
24 in
|
Product Weight |
20 lb
|
Compliances |
Not Applicable
|
Housing color |
Red
|
Housing material |
Steel
|