Download document () of 20

BB45-10

Eaton B-Line series box support fasteners, Communication and low voltage, 1" Height, 1" Length, 1" Width, 0.52lbs, 0.63" Raise, Uni-Mount box support/cover plate mounting brackets, Double gang, Pre-galvanized

General specifications

Product Name
Eaton B-Line series Uni-Mount box mounting bracket and accessories
Catalog Number
BB45-10
UPC
782051227741
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.52 lb
Certifications
UL/CUL listed

Product specifications

Size
5/8 inch raise
Finish
Pre-galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.