Download document () of 20

BCH12-RB

Eaton B-Line series datacomm and low voltage support fasteners, Direct attachment to structures, .265 diameter hole size, Angle bracket cable fastener, Structural mount, 1-3/4" J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series angle bracket cable hook
Catalog Number
BCH12-RB
UPC
782051280890
Product Length/Depth
1 in
Product Height
3.18 in
Product Width
0.88 in
Product Weight
0.1 lb
Certifications
UL/CUL listed

Product specifications

Material
Steel
Special features
Structural mount
Type
Angle bracket cable fastener
Finish
Pre-galvanized
Number of J-hooks
1
Hook size
0.75 in
Load capacity
30 lb

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.