Download document () of 20

BCH21BL

Eaton B-Line series datacomm and low voltage support fasteners, Cable hook, Wall mount, 1-5/16" hook, 1 J-hook, Equipment blue, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series cable hook color id clip
Catalog Number
BCH21BL
UPC
782051463880
Product Length/Depth
1 in
Product Height
3.62 in
Product Width
1.62 in
Product Weight
0.15 lb
Certifications
UL/CUL listed

Product specifications

Material
Steel
Special features
Wall mount
Type
Cable hook
Number of J-hooks
1
Hook size
1.31 in
Load capacity
30 lb

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.