Download document () of 20

BCH32-C2

Eaton B-Line series datacomm and low voltage support fasteners, 360° rotation, Cable to beam fastener, Beam mount, 1/2" Flange thickness, 2" Hook, 1 J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series cable hook to beam fastener
Catalog Number
BCH32-C2
UPC
781011048433
Product Length/Depth
2.38 in
Product Height
6.63 in
Product Width
1.62 in
Product Weight
0.509 lb
Certifications
UL/CUL listed

Product specifications

Material
Steel
Special features
Beam mount
Type
Cable to beam fastener
Finish
Pre-galvanized
Mounting dimensions - max
1/2"
Number of J-hooks
1
Hook size
2 in
Load capacity
30 lb

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.