Download document () of 20

BF3

Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.047lbs, Vertical flange hangers, 160 lbs load capacity

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BF3
UPC
781011042707
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.047 lb
Certifications
UL/CUL listed

Product specifications

Load capacity
16 lbs
Product Category
Hangers
Type
Vertical flange hangers

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.