Knowledge Search
Download document () of 20

BK/9841

Eaton Bussmann series 9800 contact, Used with 1/4 In X 1-1/4 In Fuse Holders, Non Indicating

General specifications

Product Name
Eaton Bussmann series 9800 contact
Catalog Number
BK/9841
UPC
051712137980
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Catalog Notes
Bulk

General information

Fuse indicator
Non-indicating
Used with
Used with 1/4 In X 1-1/4 In fuse Holders

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.