Download document () of 20

BK/ABC-15-R

Eaton ABC series Fast-acting fuse 15A, 250 Vac, 125 Vdc, 32 Vac (self certified), BK-ABC-15-R

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
BK/ABC-15-R
UPC
051712646611
EAN
5027590216005
Product Height
32 mm
Product Diameter
6.4 mm
Product Weight
2.5 g
Compliances
RoHS Compliant
CE Marked

Product specifications

Amperage Rating
15 A
Interrupt rating
750 AIC at 250 Vac
10 kAIC at 125 Vac/dc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Ceramic tube
Nickel-plated brass endcaps
Quantity
100
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.