Download document () of 20

BK/GDB-1A

Eaton GDB Series Fast-acting fuse 1A, 250 Vac or less, 32 Vdc (self certified), BK-GDB-1A

General specifications

Product Name
Eaton Bussmann series GDB fast-acting fuse
Catalog Number
BK/GDB-1A
UPC
051712432047
Product Height
20 mm
Product Diameter
5.2 mm
Product Weight
0.7 g
Compliances
RoHS Compliant
CE Marked
CCC Marked
Certifications
VDE

Product specifications

Amperage Rating
1 A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
200 mV maximum
Interrupt rating
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.