Download document () of 20

BP72V18-2US

External 72V 2U Rack/Tower Extended Battery Module for SU3000LCD2UHV and SU3000LCD2UHVTF UPS systems

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP72V18-2US
UPC
037332178008
Product Length/Depth
20.9 in
Product Height
3.5 in
Product Width
17.3 in
Product Weight
88.2 lb
Compliances
CE Marked
RoHS
Certifications
CE

Product specifications

Form factor
Rack/tower
Rack size
2U
Package contents
  • BP72V18-2US external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to (10) of BP72V18-2US to UPS models SU3000LCD2UHV or SU3000LCD2UHVTF for additional backup runtime
Standard factory warranty
2 year limited
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Product Highlights
Options for 2-post rack-mount, tower and wall-mount installation available
Extends the runtime of compatible 72V UPS Systems
Supports 2U rack-mount installation; 4-post installation accessories included
Included daisychain connector supports the addition of multiple compatible external battery packs
Typical Battery Life
4-6 years typical (North America)
Dc Voltage
Material Of Construction
Steel
Minimum Required Rack Depth
24 in
Optional Accessories
2 post rackmount (2POSTRMKITWM)
Tower (2-9USTAND)
Wallmount (2POSTRMKITWM)

Export product specification