Eaton Bussmann series low voltage 10 x 38 mm cylindrical/ferrule fuse, rated at 400 Volts AC, 32 Amps, 120 kA Breaking capacity, class C gG/gL, without indicator, compatible with a CHM modular fuse holder
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
C10G32
|
| Model Code |
CYLINDRICAL FUSE 10 x 38 32A GG 400V AC
|
| UPC |
051712754316
|
| EAN |
5027590493529
|
| Product Length/Depth |
38 mm
|
| Product Height |
10 mm
|
| Product Width |
10 mm
|
| Product Weight |
8.2 g
|
| Compliances |
CE Marked
GoST-R RoHS Compliant |
| Certifications |
IEC 60269
|
| Amperage Rating |
32 A
|
| Fuse size |
10 x 38 mm
|
| Current type |
AC
|
| Breaking capacity |
120 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Rated voltage AC |
400 V
|
| Class |
Class C gL/gG
|
| Fuse type |
C10G
|
| Utilization category |
gG (cable protection/equipment protection)
|
| Fuse indicator |
Other
|
| Watt losses |
2.9 W
|
| Connection |
Ferrule end x ferrule end
|
| Construction size |
10 mm x 38 mm
|
| Fuse shape |
Cylindrical
|
| Voltage type |
AC
|
| Suitable for |
CHM Modular fuse holder
|
| Material |
Ceramic
|
| Release characteristic |
Other
|
| Quantity |
10
|
| Voltage rating |
400 V
|
| Type |
fuse
|
| Application |
|