Fuse-link, LV, 63 A, AC 500 V, 14 x 51 mm, gL/gG, IEC
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C14G63
|
UPC |
051712485883
|
EAN |
5027590494168
|
Product Length/Depth |
51 mm
|
Product Height |
14.3 mm
|
Product Width |
14.3 mm
|
Product Weight |
23 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269
|
Amperage Rating |
63 A
|
Fuse size |
14 x 51 mm
|
Current type |
AC
|
Breaking capacity |
80 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Rated voltage AC |
500 V
|
Class |
Class C gL/gG
|
Fuse type |
C14G
|
Utilization category |
gG (cable protection/equipment protection)
|
Fuse indicator |
Other
|
Watt losses |
5.35 W
|
Connection |
Ferrule end x ferrule end
|
Construction size |
14 mm x 51 mm
|
Fuse shape |
Cylindrical
|
Voltage type |
AC
|
Suitable for |
CH14 Modular fuse holder
|
Material |
Ceramic
|
Mounting method |
14 x 51 mm CH Modular fuse holder
|
Packaging type |
Standard
|
Release characteristic |
Other
|
Quantity |
10
|
Voltage rating |
500 V
|
Type |
fuse
|
Application |
|