Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 1 Amps, 120 kA Breaking capacity, class aM, with striker, compatible with a CH14 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C14M1S
|
EAN |
5027590494779
|
Product Length/Depth |
51 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
19.6 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
|
Amperage Rating |
1 A
|
Fitted with: |
Striker
|
Fuse size |
14 x 51 mm
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Rated voltage AC |
500 V
|
Class |
Class aM
|
Fuse type |
C14M
|
Utilization category |
aM (switchgear protection)
|
Fuse indicator |
Top fuse status indicator
|
Watt losses |
0.14 W
|
Connection |
Ferrule end x ferrule end
|
Construction size |
14 mm x 51 mm
|
Fuse shape |
Cylindrical
|
Voltage type |
AC
|
Suitable for |
CH14 Modular fuse holder
|
Material |
Ceramic
|
Mounting method |
14 x 51 mm CH Modular fuse holder
|
Packaging type |
Standard
|
Release characteristic |
Other
|
Quantity |
10
|
Voltage rating |
500 V
|
Type |
fuse
|
Special features |
Striker
|
Application |
|