Photo is representative
Download
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 1/2"
Product Name |
Eaton Crouse-Hinds series CB clampback/spacer
|
Catalog Number |
CB1 HDG
|
UPC |
662277053372
|
Product Length/Depth |
2 in
|
Product Height |
0.5 in
|
Product Width |
1 in
|
Product Weight |
0.08 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Conduit type |
EMT and Rigid/IMC
|
Trade size |
1/2"
|
Material |
Malleable iron
|
Finish |
Hot dip galvanized
|