Download document () of 20

CM63FW

Fuse accessory, Fuse-holder, low voltage, 63 A, AC 690 V, BS88/A3, 1P, BS, white, fuse-link BAO

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
CM63FW
EAN
5027590497558
Product Length/Depth
126 mm
Product Height
62 mm
Product Width
36 mm
Product Weight
214.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269

Product specifications

Amperage Rating
63 A
Connection type
Screwed terminal
Features
Halogen free
Number of poles
Single-pole
Voltage rating at AC
690 V a.c.
Fuse type
BAO
TIS
Accessories
63-100BS, 63-100CML, 63-100LSC, NI
Color
White
Bus-mounting type
Yes
Connection
Front Connected
Construction size
Other
Mounting method
DIN rail
Type
fuse accessory
Application
general industrial applications
Model
Camaster

Export product specification