
Eaton Double door single-throw fused safety switch, Voltage indicator load side, 60 A, NEMA 12/3R, Fusible without neutral, Three-pole, Three-wire, 240 V, Max Hp: 20, 25/ 30, 50 hp (1/3PH @480, 600 V), #14-#2
Product Name |
Eaton double door single-throw fused safety switch
|
Catalog Number |
DD322FDKW-00V2
|
UPC |
786679177457
|
Product Length/Depth |
37.49 in
|
Product Height |
8.22 in
|
Product Width |
12.33 in
|
Product Weight |
37 lb
|
Certifications |
UL Listed
|
Catalog Notes |
Double Door Isolation Switch w/ Load Side Voltage Indicator
|
Special features |
V indicator load side, w/ window
|
Type |
Heavy duty double door safety switch
|
Amperage Rating |
60A
|
Number of poles |
Three-pole
|
Product Category |
Dust tight
|
Voltage rating |
240V
|
HP rating - max |
20, 25/ 30, 50 hp (1/3PH @480, 600 V)
|
Wire size |
#14-2 AWG
|
Enclosure |
NEMA 12, NEMA 3R
|
Enclosure material |
Painted galvanized steel
|
Fuse class provision |
Class H
|
Fuse configuration |
Fusible without neutral
|
Number of wires |
3
|
NEMA rating |
NEMA 12
|