Photo is representative
Download
Eaton Crouse-Hinds series FlexStation DL legend plate, Auto-Manual, Used with 2- or 3-hole covers
Product Name |
Eaton Crouse-Hinds series FlexStation DL legend plate
|
Catalog Number |
DL95
|
UPC |
782274156651
|
Product Length/Depth |
2.25 in
|
Product Height |
1.5 in
|
Product Width |
0.01 in
|
Product Weight |
0.01 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class I, Zone 1 Class III Class I, Zone 2 Class II, Division 2 |
NEMA Rating |
12
9 7 3R |
Legend plate inscription |
Auto-Manual
|
Type |
Used with 2- or 3-hole covers
|