Download document () of 20

DMSW1332LTAA

Eaton Tripp Lite series slat wall system, Dual-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA

General specifications

Product Name
Eaton Tripp Lite series slat wall system
Catalog Number
DMSW1332LTAA
UPC
037332286499
Product Length/Depth
3.8 in
Product Height
18.6 in
Product Width
3.9 in
Product Weight
3.6 lb
Compliances
RoHS
TAA Compliant

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full motion / rotate
Swivel
Tilt
Swivel; Tilt
Full Motion/Rotate
Color
Silver
VESA Pattern
100x100
75x75
Screen size
13-32 Inch
Maximum Weight Capacity
22 lb
Min/Max Arm Extension
18.6
Degrees of Motion
360 degree swivel, 60 degree tilt
Material
Aluminum
Product Features
Assembly Required
Height Adjustable
Tools Necessary
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Requires installation of Slat Rail with Posts (DMSWKITTAA, sold separately)
TV mount for slat walls adjusts viewing angle easily with just a single touch
-15° to +15° tilt, -90° to +90° swivel and 360° rotation help you find the perfect angle
Stylish aluminum construction blends into any decor and supports up to 22 lb.
Mounting Location
Desktop

Export product specification