Eaton Crouse-Hinds series DSD blank cover and device sub-assembly, Feraloy iron alloy, Blank cover, no operators
Product Name |
Eaton Crouse-Hinds series DSD blank cover and device sub-assembly
|
Catalog Number |
DSD957
|
UPC |
782274045269
|
Product Length/Depth |
5.3 in
|
Product Height |
6.7 in
|
Product Width |
4.6 in
|
Product Weight |
3.25 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
7 9 |
Material |
Feraloy iron alloy
|
Special features |
Blank cover, no operators
|