Download document () of 20

DXX-EXT-OF

DX1 OPTICAL FIBER CARD

General specifications

Product Name
Eaton PowerXL DX1 option card
Catalog Number
DXX-EXT-OF
Model Code
DXX-EXT-OF
UPC
786689880453
Product Length/Depth
10 mm
Product Height
106 mm
Product Width
62 mm
Product Weight
0.03 kg
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.