Photo is representative
Download
E2F 600V Mining W/Mag only Trip
Product Name |
Eaton Series C molded case circuit breaker
|
Catalog Number |
E2F050YMD20
|
UPC |
786689347383
|
Product Length/Depth |
191 mm
|
Product Height |
153 mm
|
Product Width |
127 mm
|
Product Weight |
2268 g
|
Certifications |
UL Listed
IEC Rated CSA Certified |
Type |
Series C
|