Eaton Bussmann series low voltage NH fuse base, Fuse rail, low voltage, 630 A, AC 690 V, NH3, 3P, IEC, 185 mm busbar, 2-V Terminals with double V-clamps
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBF3330W1
|
EAN |
5027590336574
|
Product Length/Depth |
715 mm
|
Product Height |
190 mm
|
Product Width |
103 mm
|
Product Weight |
4051 g
|
Compliances |
CE
|
Certifications |
IEC 60269-1
IEC 60269-2 |
Amperage Rating |
630 A
|
Rated permanent current (Iu) |
630 A
|
Conditioned rated short-circuit current Iq |
0.1 kA
|
Double interrupting |
No
|
Number of poles |
Three-pole
|
Construction size (fuse inserts) |
NH3
|
Distance |
Between rail center: 185 mm
|
Electrical connection type of main circuit |
Cable clamp
|
Construction size |
NH3
|
Fuse shape |
Vertical
|
Release indication |
None
|
Suitable for |
NH3
|
Suitable for fuses |
NH3
|
Mounting method |
Busbar
|
Voltage rating |
690
|
Type |
Fuse accessory
|
Application |
Transfomrer substations, distribution boards, feeder pillars, cable distribution cabinets
|
Electrical connection type |
Cable clamp
|
Model |
Fuse base
|
Rated operating voltage (Ue) at AC - max |
690 V
|