Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH1, NH2, AC22B, 3P, IEC, 185 mm busbar, each phase switching, V-terminals with V-clamps
| Product Name |
Eaton Bussmann series low voltage NH fuse base
|
| Catalog Number |
EBV233SV1
|
| EAN |
5027590335607
|
| Product Length/Depth |
195 mm
|
| Product Height |
675 mm
|
| Product Width |
110 mm
|
| Product Weight |
5536 g
|
| Compliances |
CE
|
| Certifications |
IEC/EN 60947-1
IEC 60947-3 |
| Rated permanent current (Iu) |
400 A
|
| Conditioned rated short-circuit current Iq |
0.1 kA
|
| Double interrupting |
No
|
| Number of poles |
Three-pole
|
| Construction size (fuse inserts) |
NH1, NH2
|
| Distance |
Between rail center: 185 mm
|
| Electrical connection type of main circuit |
Cable clamp
|
| Construction size |
NH2
NH1 |
| Fuse shape |
Vertical
|
| Release indication |
None
|
| Suitable for |
NH2
|
| Suitable for fuses |
NH2
|
| Mounting method |
Busbar
|
| Voltage rating |
690
|
| Type |
Fuse accessory
|
| Application |
Transformer substations, industrial low voltage distribution boards, cable cabinets
|
| Electrical connection type |
Cable clamp
|
| Model |
Fuse switch disconnector
|
| Rated operating voltage (Ue) at AC - max |
690 V
|