Download document () of 20
To be discontinued

EC400

Eaton Network Interface, Addressable, Lon to TCP/IP

General specifications

Product Name
Eaton Addressable Interface
Catalog Number
EC400
EAN
5018986324800
Product Length/Depth
73 mm
Product Height
100 mm
Product Width
105 mm
Product Weight
0.256 kg
Compliances
Not Applicable

Product specifications

Material
Plastic
Color
Other
RAL-number
RAL5014
Addressing mode
Soft addressing
Construction material
ABS
Humidity (Non Condensing) - Max
90 %
Ingress protection
IP40
Input buttons
Yes
Number of input circuits
1
Number of output circuits
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Operating voltage - max
35 VDC
Operating voltage - min
9 VDC
Power source
External power supply unit
Short-circuit isolation
No
System topology
Addressable
DIN rail compatible
Yes
Lamp type included
Halogen Free
Indication LEDs
Power
Mounting position
Wall (weatherproof)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.