Eaton Eluxa high fidelity speaker strobe, LED, ceiling, red, no lettering, amber lens, 15/30/75/110/150/177 cd, 25/70V, indoor
Product Name |
Eaton Eluxa high fidelity speaker strobe
|
Catalog Number |
ELSPSTRC-NA
|
UPC |
786697010460
|
Product Height |
3.64 in
|
Product Diameter |
6.2 in
|
Product Weight |
1.86 lb
|
Compliances |
Not Applicable
|
Type |
Speaker strobe
|
Compliance and standards |
UL
ULC FCC |
Mounting Method |
Ceiling
|
Housing color |
Red
|
Housing material |
Plastic
|
Lens color |
Amber
|
Lens material |
Lexan
|
Lamp type |
LED
|
Current draw (DC) |
|
Frequency range - max |
8000 Hz
|
Frequency range - min |
300 Hz
|
Taps (Selectable) |
1/8, 1/4, 1/2, 1, 2
|
Lettering |
No lettering
|
Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
Indoor/outdoor |
Indoor
|
Candela settings |
15 cd
30 cd 75 cd 95 cd 150 cd 177 cd |
Type of speaker |
High fidelity
|
Voltage |
24 V
25 V 70 V |
Sound level (dBA) |
75/79/82/85/87
|