Photo is representative
Download
Eaton Crouse-Hinds series Ark-Gard ENR-GFCI kit, 20A, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Through feed, 1", 125 Vac
| Product Name |
Eaton Crouse-Hinds series Ark-Gard ENR-GFCI kit
|
| Catalog Number |
ENRC32201 GFI
|
| UPC |
662276253476
|
| Product Length/Depth |
8 in
|
| Product Height |
6.72 in
|
| Product Width |
7.56 in
|
| Product Weight |
0.999 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 12 |
| Amperage Rating |
20A
|
| Voltage rating |
125 Vac
|
| Material |
Copper-free aluminum
|
| Number of gangs |
Two-gang
|
| Style |
Through feed
|
| Trade size |
1"
|
| Frequency rating |
50-400 Hz
|
| NEMA configuration |
5-20R
|