Download document () of 20

EP-500070
Model code: XMW-OC-100-Q25-2M

XMW-OC-100-Q25-2M . Male & Female part of 100A outgoing connector Module 10-25mm², 2P, Size 2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500070
Model Code
XMW-OC-100-Q25-2M
EAN
9010653002451
Product Length/Depth
86 mm
Product Height
35 mm
Product Width
30 mm
Product Weight
0.14 kg
Compliances
CE Marked
RoHS conform

Export product specification