Download document () of 20

EP-500587
Model code: XMGCASB

Eaton xEnergy Light LV systems LV switchgear PFC Dist Bar Support Brackets

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
EP-500587
Model Code
XMGCASB
EAN
9010653025573
Product Length/Depth
100 mm
Product Height
70 mm
Product Width
50 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.