
Eaton Bussmann series low voltage british standard fuse, 4A, AC 550 V, V88/F2, 14 x 68 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
ESD4
|
UPC |
051712844536
|
EAN |
5027590498654
|
Product Length/Depth |
67 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
30.5 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
BS88 |