Knowledge Search
Download document () of 20

F5502109
Model code: PT-1-P01A-5S

Eaton SNAP-RING Filter Bag, PT-1-P01A-5S, Size 01: Dia 7 x 17" L (180 x 430 mm), PTFE, 1 µm, Nominal

General specifications

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F5502109
Model Code
PT-1-P01A-5S
Product Length/Depth
430 mm
Product Diameter
180 mm
Product Weight
0.27 kg
Certifications
Kosher
Halal
ISO 9001

Product specifications

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
PTFE
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Stainless steel snap-ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
1.0 µm
Operating temperature - max
260 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
5 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.