Photo is representative
Download
Eaton Crouse-Hinds series Condulet FD device box, Deep, Malleable iron, Single-gang, C shape, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet FD device box
|
Catalog Number |
FDCM2
|
UPC |
662277026611
|
Product Length/Depth |
6.1 in
|
Product Height |
2.86 in
|
Product Width |
2.87 in
|
Product Weight |
2.94 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Depth |
Deep
|
Number of gangs |
1
|
Shape |
C
|
Trade size |
3/4"
|
Material |
Malleable iron
|